카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 527 - Vis tête cylindrique à 6 pans creux (CHC)
Berger Tools
rabourdin
ELEMENTS STANDARD
VISSERIE
Powered by
CAD모델 선택
{berger_tools/rabourdin/elements20standard/visserie/ref2e20527.prj},{NB=527-24-55},{NAME=527-24-55},{INAME=5272d242d55},{ARTNR=3211-M24-55},{REF=527-24-55},{DESC=REF. 527 D=24 L=55 mm},{D=24},{L=55},{PRIX=2,99},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/527.pdf}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 527 D=10 L=200 mm
3211-M10-200
REF. 527 D=10 L=200 mm
10
200
REF. 527 D=10 L=22 mm
3211-M10-22
REF. 527 D=10 L=22 mm
10
22
REF. 527 D=10 L=220 mm
3211-M10-220
REF. 527 D=10 L=220 mm
10
220
REF. 527 D=10 L=240 mm
3211-M10-240
REF. 527 D=10 L=240 mm
10
240
REF. 527 D=10 L=300 mm
3211-M10-300
REF. 527 D=10 L=300 mm
10
300
REF. 527 D=10 L=350 mm
3211-M10-350
REF. 527 D=10 L=350 mm
10
350
REF. 527 D=10 L=400 mm
3211-M10-400
REF. 527 D=10 L=400 mm
10
400
REF. 527 D=10 L=450 mm
3211-M10-450
REF. 527 D=10 L=450 mm
10
450
REF. 527 D=10 L=500 mm
3211-M10-500
REF. 527 D=10 L=500 mm
10
500
REF. 527 D=10 L=65 mm
3211-M10-65
REF. 527 D=10 L=65 mm
10
65
REF. 527 D=10 L=75 mm
3211-M10-75
REF. 527 D=10 L=75 mm
10
75
REF. 527 D=12 L=22 mm
3211-M12-22
REF. 527 D=12 L=22 mm
12
22
REF. 527 D=12 L=300 mm
3211-M12-300
REF. 527 D=12 L=300 mm
12
300
REF. 527 D=12 L=350 mm
3211-M12-350
REF. 527 D=12 L=350 mm
12
350
REF. 527 D=12 L=400 mm
3211-M12-400
REF. 527 D=12 L=400 mm
12
400
REF. 527 D=12 L=450 mm
3211-M12-450
REF. 527 D=12 L=450 mm
12
450
REF. 527 D=12 L=500 mm
3211-M12-500
REF. 527 D=12 L=500 mm
12
500
REF. 527 D=12 L=65 mm
3211-M12-65
REF. 527 D=12 L=65 mm
12
65
REF. 527 D=12 L=75 mm
3211-M12-75
REF. 527 D=12 L=75 mm
12
75
REF. 527 D=14 L=25 mm
3211-M14-25
REF. 527 D=14 L=25 mm
14
25
REF. 527 D=14 L=300 mm
3211-M14-300
REF. 527 D=14 L=300 mm
14
300
REF. 527 D=14 L=350 mm
3211-M14-350
REF. 527 D=14 L=350 mm
14
350
REF. 527 D=14 L=400 mm
3211-M14-400
REF. 527 D=14 L=400 mm
14
400
REF. 527 D=14 L=450 mm
3211-M14-450
REF. 527 D=14 L=450 mm
14
450
REF. 527 D=14 L=500 mm
3211-M14-500
REF. 527 D=14 L=500 mm
14
500
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성