카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZU 30, 40, 60, 60S, 80, 80S, 100 (Surface portal) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elzu_asmtab.prj},{NB=X-Axis ELZU60700004100626, Y-Axis ELZU60800004100530(200,0,200,0)},{TYP=ELZU 60},{BG=60},{QX=168},{QY=210},{HUBX=200},{HUBY=200},{HUBSTX=0},{HUBSTY=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=144},{B=96},{C=80},{D=47},{E=30},{F=42},{G=0.0},{H=0.0},{I=33},{J=82},{K=90},{MM=-},{N=M8},{NN=8},{OO=M8},{P=59},{T=M6},{TT=6},{V=123},{X=27.0},{Y=26.0},{GG=14.7},{G1=0.62},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=8},{YY=41},{PPATH=assemblies/elzu_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
TYP
Type designation
ⁿ/ₐ
LX
Basic length
[mm]
LY
Basic length
[mm]
LXMAX
Total length X-Axis
[mm]
LYMAX
Total length Y-Axis
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
I
Length
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
N
Thread
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
V
Length
[mm]
X
Length
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
X-Axis ELZU30700001100440...
ELZU 30
240
210
440.000
410.000
X-Axis ELZU30700001100440...
70
56
42
28
13
25
0.0
0.0
27
44
47
-
M5
M6
36
M4
74
16.0
16.0
6.3
0.13
3M12
75
25
6 h6 x 15
2x2x12
7
X-Axis ELZU40700003100504...
ELZU 40
304
250
504.000
450.000
X-Axis ELZU40700003100504...
100
66
58
37
18
32
0.0
0.0
26
58
64
-
M6
M6
49
M5
90
20.5
20.5
6.8
0.24
5M15
100
20
10 h6 x 27
3x3x25
9
X-Axis ELZU60700004100626...
ELZU 60
426
330
626.000
530.000
X-Axis ELZU60700004100626...
144
96
80
47
30
42
0.0
0.0
33
82
90
-
M8
M8
59
M6
123
27.0
26.0
14.7
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
X-Axis ELZU60S70000410065...
ELZU 60S
450
330
650.000
530.000
X-Axis ELZU60S70000410065...
170
108
80
47
30
42
0.0
0.0
33
82
94
-
M8
M8
59
M6
127
27.0
26.0
17.7
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
X-Axis ELZU80700007100735...
ELZU 80
535
435
735.000
635.000
X-Axis ELZU80700007100735...
170
117
100
68
40
60
10.0
30.5
44
110
121
M6
M10
M10
90
M8
165
39.0
38.0
31.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
X-Axis ELZU80S70000710075...
ELZU 80S
555
455
755.000
655.000
X-Axis ELZU80S70000710075...
190
126
100
68
40
60
12.5
30.0
44
110
122
M6
M10
M8
90
M8
166
39.0
38.0
32.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
X-Axis ELZU10070000910095...
ELZU 100
758
590
958.000
790.000
X-Axis ELZU10070000910095...
230
155
130
90
50
80
0.0
29.0
69
135
154
M10
M12
M10
110
M10
223
50.0
50.0
47.3
1.40
8M50
256
32
22 h6 x 45
6x6x40
24
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성