Nederlands
English
PG cable-hosefitting, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
CAD모델 선택
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_8_uig_ui_npb_fitting_pg_chf.prj},{NB=810.711.7},{CNSORDERNO=810.711.7},{T=Pg 11},{ST=3/8''},{ID=5 - 9.8},{A=55},{B=10},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=20},{F=22.2},{LF=3.5},{G=11.5},{CNSQUANTITY=10},{WEIGHT=11.1},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=18.600},{KDM=17.260},{ID1=9.8},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=18.60},{GEWDY=17.26}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[인치]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
810.709.7
810.709.7
Pg 9
5/16''
4 - 6.8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
10
9.2
0.920
Nickel plated brass
810.712.7
810.712.7
Pg 9
3/8''
4 - 6.8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
10
9.4
0.940
Nickel plated brass
810.711.7
810.711.7
Pg 11
3/8''
5 - 9.8
55
10
26
29.0
12.9
5.2
24
27
6.3
20
22.2
3.5
11.5
10
11.1
1.110
Nickel plated brass
810.715.7
810.715.7
Pg 13.5
1/2''
6 - 12
57
10
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
10
11.5
1.150
Nickel plated brass
810.716.7
810.716.7
Pg 16
1/2''
10 - 13.9
60
10
29
32.7
14.0
6.0
27
30
7.6
24
26.6
4.0
13.0
10
13.5
1.350
Nickel plated brass
810.721.7
810.721.7
Pg 21
3/4''
13 - 18
67
12
35
38.7
14.2
6.7
33
37
8.2
30
33.3
5.0
16.0
5
22.6
1.130
Nickel plated brass
810.729.7
810.729.7
Pg 29
1''
18 - 22.8
80
12
45
50.0
16.0
6.2
43
48
9.0
40
44.5
5.0
20.0
5
38.0
1.900
Nickel plated brass
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DPV B/C - Multi-stage centrifugal pump DPV
DP Pumps
21.02.2022
Model 5250 - Reduced threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
PG HT cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/U...
Anamet Europe
04.04.2019
HG-SCG Straight Cable Gland, IP66
HellermannTyton
17.06.2024
LTS-SCG Straight Cable Gland Fitting
HellermannTyton
17.06.2024
ISO EMC cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG...
Anamet Europe
04.04.2019
PCS-SCG Straight Cable Gland Fitting
HellermannTyton
17.06.2024
ISO 45° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO HT cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/...
Anamet Europe
04.04.2019
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Sta...
FG INOX
16.02.2017
ISO cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI ...
Anamet Europe
04.04.2019
Anaconda Multitite FCD - Anaconda Multitite FCD
Anamet Europe
04.04.2019
ISO cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI ...
Anamet Europe
04.04.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성