Nederlands
English
ISO 90° fitting,Compact, male,stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
CAD모델 선택
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_2_sv_iso_ss316.prj},{NB=712.520.9},{CNSORDERNO=712.520.9},{T=M20 x 1,5},{GEWX=20},{GEWY=18.160},{ST=1/2''},{T1=27.000},{TP=3.000},{T2=23.319},{ID=14.5},{A=28},{D=34},{B=10},{CSW=29},{C=31.6},{LC=13.0},{LC1=5.5},{ESW=27},{E=27},{LE1=5},{LE2=7},{CNSQUANTITY=10},{WEIGHT=8.4},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{R=11.000},{RL=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[인치]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.514.9
712.514.9
M20 x 1,5
5/16"
8.3
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.2
0.720
Stainless steel AISI-316
712.515.9
712.515.9
M16 x 1,5
5/16"
8.3
26
31
10
26
28.3
12.5
5.5
22
22
5
5
10
7.0
0.700
Stainless steel AISI-316
712.516.9
712.516.9
M16 x 1,5
3/8''
11.0
26
31
10
26
28.3
13.0
5.5
22
22
5
5
10
7.0
0.700
Stainless steel AISI-316
712.517.9
712.517.9
M20 x 1,5
3/8''
11.0
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.2
0.720
Stainless steel AISI-316
712.520.9
712.520.9
M20 x 1,5
1/2''
14.5
28
34
10
29
31.6
13.0
5.5
27
27
5
7
10
8.4
0.840
Stainless steel AISI-316
712.525.9
712.525.9
M25 x 1,5
3/4''
19.4
32
40
10
35
38.2
13.4
5.9
33
33
6
6
5
17.5
0.875
Stainless steel AISI-316
712.532.9
712.532.9
M32 x 1,5
1''
24.7
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
29.4
1.470
Stainless steel AISI-316
712.540.9
712.540.9
M40 x 1,5
1.1/4''
33.3
46
53
13
53
58.3
17.0
8.5
52
52
7
7
2
40.1
0.802
Stainless steel AISI-316
712.550.9
712.550.9
M50 x 1,5
1.1/2''
38.0
52
57
14
62
68.2
19.0
10.0
60
60
8
8
2
57.5
1.150
Stainless steel AISI-316
712.563.9
712.563.9
M63 x 1,5
2''
49.0
62
68
16
76
83.6
21.5
11.0
72
72
10
10
2
90.6
1.812
Stainless steel AISI-316
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ISO 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
6014 - Connectors for metal flexible conduits
DKC
27.11.2019
PSRSC-90FMCSS 90° compression fitting
HellermannTyton
17.06.2024
ECEL - Male adaptor nipples with 24° taper, for tube fittings
EXMAR
02.06.2021
90 Angled Stainess Steel High-Temperature Liquidtight Conduit Connectors - ...
ABB Installation Products
09.03.2023
ISO 90° fitting,Compact, male, NM nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
WEV-..LR/SR - Male adaptor elbow fittings, sealing edge form B acc. DIN 385...
EXMAR
28.03.2023
Stainess Steel 90 Angled Liquidtight Conduit Connectors - 105°C Max.
ABB Installation Products
09.03.2023
90 Fitting Metric
ABB Installation Products
09.03.2023
LPC-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
LTP-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
ISO straight fitting,Compact, male, NM stainless steel AISI-316 - Sealtite ...
Anamet Europe
04.04.2019
EW 90-P - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
EW 90-M - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성