피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleaning, 1 1/2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD모델 선택
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/no_leakage/mixproof_st_cas12b_cas13n_cas14n_038_asmtab.prj},{NB=9613101355},{IDNR=9613101355},{CODE=MP(2):SF038051NW229BNNNNEBNNU2XXXXX},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613000018
9613000018
MP(2):SF038038NW119BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000035
9613000035
MP(2):SF038038NW111BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000069
9613000069
MP(2):SF038038NW120BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000086
9613000086
MP(2):SF038038NW129BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000104
9613000104
MP(2):SF038038NW210BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000121
9613000121
MP(2):SF038038NW219BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000138
9613000138
MP(2):SF038038NW220BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613000155
9613000155
MP(2):SF038038NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
9613003142
9613003142
MP(2):SF038038NW110BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003144
9613003144
MP(2):SF038038NW119BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003146
9613003146
MP(2):SF038038NW111BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003148
9613003148
MP(2):SF038038NW112BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003150
9613003150
MP(2):SF038038NW120BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003152
9613003152
MP(2):SF038038NW129BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003154
9613003154
MP(2):SF038038NW210BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003156
9613003156
MP(2):SF038038NW219BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003158
9613003158
MP(2):SF038038NW220BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613003160
9613003160
MP(2):SF038038NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100167
9613100167
MP(2):SF038063NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100264
9613100264
MP(2):SF038038NW229BNNNNH...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100265
9613100265
MP(2):SF038038NW129BNNNNH...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100322
9613100322
MP(2):SF038051NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100409
9613100409
MP(2):SF038076NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100450
9613100450
MP(2):SF038038NW229BCCCCE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Both
No
No
Both
3-Basic
9613100684
9613100684
MP(2):SF038038NW229BNNNNN...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성