카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
22MP - Female Adapter 22MP
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD모델 선택
{alfalaval/installation_material/asme/asme_22mp.prj},{NB=210123},{IDNR=210123},{PIC=asme_22mp_210686.png},{VERS=210686},{NAME=22MP-1 1/2 X 1/4-316L-7},{DESC=TC x NPT-Female Adapter},{SHAPE=Female Adapter 22MP},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#7},{A1=41.28},{A2=22.2},{A3=0.00},{A4=0},{A5=0},{OD1=51.60},{OD2=42.58},{ID1=10.72},{ID2=0.00},{F1=50.40},{FH1=2.85},{B1=0.0},{B2=0.00},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=1 1/2},{INCH2=1/4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
A4
Height
[mm]
A5
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
B1
Height
[mm]
B2
Height
[mm]
210123
210123
22MP-1 1/2 X 1/4-316L-7
TC x NPT-Female Adapter
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 1/4
38.1 X 6.35
41.28
22.2
0.00
0
0
51.60
42.58
10.72
0.00
50.40
2.85
0.0
0.00
210249
210249
22MP-2 1/2 X 2-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
2 1/2 X 1/2
63.5 X 12.7
43.60
9.5
19.05
0
0
68.80
0.00
54.80
0.00
77.40
2.85
63.5
0.00
210737
210737
22MP-4 X 4-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
4 X 4
101.6 X 101.6
66.68
34.9
0.00
0
0
125.40
108.10
97.38
0.00
118.90
2.85
0.0
0.00
210984
210984
22MP-1 X 3/4-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
1 X 3/4
25.4 X 19.05
41.28
19.1
0.00
0
0
51.60
42.58
22.62
0.00
50.40
2.85
0.0
0.00
211156
211156
22MP-1 1/2 X 2-316L-7
TC x NPT-Female Adapter
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 2
38.1 X 50.8
57.15
19.1
0.00
0
0
78.58
42.58
34.44
0.00
50.40
2.85
0.0
0.00
211334
211334
22MP-1 1/2 X 1 1/4-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
1 1/2 X 1 1/4
38.1 X 31.75
57.15
22.2
0.00
0
0
51.60
42.58
34.44
0.00
50.40
2.85
0.0
0.00
211335
211335
22MP-1 1/2 X 1 1/2-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
1 1/2 X 1 1/2
38.1 X 38.1
57.15
22.2
0.00
0
0
65.10
42.58
34.44
0.00
50.40
2.85
0.0
0.00
211336
211336
22MP-1 1/2 X 1-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
1 1/2 X 1
38.1 X 25.4
41.28
22.2
0.00
0
0
51.60
42.58
28.58
0.00
50.40
2.85
0.0
0.00
211337
211337
22MP-2 X 2-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
2 X 2
50.8 X 50.8
59.51
23.0
0.00
0
0
78.58
55.68
47.14
0.00
63.90
2.85
0.0
0.00
211339
211339
22MP-4 X 4-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
4 X 4
101.6 X 101.6
66.68
34.9
0.00
0
0
125.40
108.10
97.38
0.00
118.90
2.85
0.0
0.00
211340
211340
22MP-3 X 3-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
3 X 3
76.2 X 76.2
55.58
22.2
0.00
0
0
106.36
80.98
72.54
0.00
90.90
2.85
0.0
0.00
211362
211362
22MP-2 X 1 1/2-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
2 X 1 1/2
50.8 X 38.1
42.85
23.0
0.00
0
0
65.10
55.68
43.26
0.00
63.90
2.85
0.0
0.00
211378
211378
22MP-1 X 3/4-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
1 X 3/4
25.4 X 19.05
41.28
19.1
0.00
0
0
51.60
42.58
22.62
0.00
50.40
2.85
0.0
0.00
211434
211434
22MP-1 1/2 X 3/4-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
1 1/2 X 3/4
38.1 X 19.05
41.28
22.2
0.00
0
0
51.60
42.58
22.62
0.00
50.40
2.85
0.0
0.00
211451
211451
22MP-2 1/2 X 1 1/2-304-7
TC x NPT-Female Adapter
Female Adapter 22MP
ASME
304
#7
2 1/2 X 1 1/2
63.5 X 38.1
42.10
23.0
23.00
0
0
68.80
0.00
43.30
0.00
77.40
2.85
61.1
0.00
211538
211538
22MP-2 1/2 X 1 1/2-316L-7
TC x NPT-Female Adapter
Female Adapter 22MP
ASME
316L
#7
2 1/2 X 1 1/2
63.5 X 38.1
42.10
23.0
23.00
0
0
68.80
0.00
43.30
0.00
77.40
2.85
61.1
0.00
211539
211539
22MP-2 1/2 X 2-304-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
304
#7
2 1/2 X 2
63.5 X 50.8
43.60
9.5
19.05
0
0
68.80
0.00
54.80
0.00
77.40
2.85
63.5
0.00
211736
211736
22MP-1 1/2 X 1-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 1
38.1 X 25.4
41.28
22.2
0.00
0
0
51.60
42.58
28.58
0.00
50.40
2.85
0.0
0.00
213623
213623
22MP-2 X 2-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
2 X 2
50.8 X 50.8
59.51
23.0
0.00
0
0
78.58
55.68
47.14
0.00
63.90
2.85
0.0
0.00
213649
213649
22MP-3 X 3-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
3 X 3
76.2 X 76.2
55.58
22.2
0.00
0
0
106.36
80.98
72.54
0.00
90.90
2.85
0.0
0.00
213733
213733
22MP-1 1/2 X 1 1/2-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 1 1/2
38.1 X 38.1
57.15
22.2
0.00
0
0
65.10
42.58
34.44
0.00
50.40
2.85
0.0
0.00
213821
213821
22MP-1 1/2 X 3/4-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 3/4
38.1 X 19.05
41.28
22.2
0.00
0
0
51.60
42.58
22.62
0.00
50.40
2.85
0.0
0.00
213913
213913
22MP-1 1/2 X 1 1/4-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
1 1/2 X 1 1/4
38.1 X 31.75
57.15
22.2
0.00
0
0
51.60
42.58
34.44
0.00
50.40
2.85
0.0
0.00
213914
213914
22MP-2 X 1 1/2-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
2 X 1 1/2
50.8 X 38.1
42.85
23.0
0.00
0
0
65.10
55.68
43.26
0.00
63.90
2.85
0.0
0.00
210318
210318
22MP-2 1/2 X 2 1/2-316L-7
TC X NPT-FEMALE ADAPTER
Female Adapter 22MP
ASME
316L
#7
2 1/2 X 2 1/2
63.5 X 63.5
57.20
23.0
25.40
58
10
92.10
68.80
68.40
59.80
77.40
2.85
82.6
41.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성