12.705 - Pipe 5m
agru
Industrial Piping Systems
PP Industrial Piping System
Pipes
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pp_industrial_piping_system/pipes/12_705.prj},{NB=AGRU_12705022526_Pipe 5m_PPH grey_225X8.6 SDR26 ISO S-12.5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=12705022526},{M=12705022526},{BILDCODE=12.705},{WEIGHT=5.650},{DIMENSIONLANG=225X8.6 SDR26 ISO S-12.5},{DURCHMESSER=225},{EXT_BEZ_1=Pipe 5m},{MATERIAL=PPH grey},{HERSTELLV=extruded},{DA=225.000},{S=8.600},{L=5000.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
AGRU_12705001207_Pipe 5m...
12705001207
12705001207
12.705
0.057
12X1.8 SDR7.4 ISO S-3.2
12
Pipe 5m
PPH grey
extruded
12.000
1.800
AGRU_12705001611_Pipe 5m...
12705001611
12705001611
12.705
0.080
16X1.8 SDR11 ISO S-5
16
Pipe 5m
PPH grey
extruded
16.000
1.800
AGRU_12705002007_Pipe 5m...
12705002007
12705002007
12.705
0.148
20X2.8 SDR7.4 ISO S-3.2
20
Pipe 5m
PPH grey
extruded
20.000
2.800
AGRU_12705002011_Pipe 5m...
12705002011
12705002011
12.705
0.107
20X1.9 SDR11 ISO S-5
20
Pipe 5m
PPH grey
extruded
20.000
1.900
AGRU_12705002507_Pipe 5m...
12705002507
12705002507
12.705
0.230
25X3.5 SDR7.4 ISO S-3.2
25
Pipe 5m
PPH grey
extruded
25.000
3.500
AGRU_12705002511_Pipe 5m...
12705002511
12705002511
12.705
0.162
25X2.3 SDR11 ISO S-5
25
Pipe 5m
PPH grey
extruded
25.000
2.300
AGRU_12705003207_Pipe 5m...
12705003207
12705003207
12.705
0.367
32X4.4 SDR7.4 ISO S-3.2
32
Pipe 5m
PPH grey
extruded
32.000
4.400
AGRU_12705003211_Pipe 5m...
12705003211
12705003211
12.705
0.260
32X2.9 SDR11 ISO S-5
32
Pipe 5m
PPH grey
extruded
32.000
2.900
AGRU_12705003217_Pipe 5m...
12705003217
12705003217
12.705
0.171
32X2.0 SDR17.6 ISO S-8....
32
Pipe 5m
PPH grey
extruded
32.000
2.000
AGRU_12705004007_Pipe 5m...
12705004007
12705004007
12.705
0.575
40X5.5 SDR7.4 ISO S-3.2
40
Pipe 5m
PPH grey
extruded
40.000
5.500
AGRU_12705004011_Pipe 5m...
12705004011
12705004011
12.705
0.412
40X3.7 SDR11 ISO S-5
40
Pipe 5m
PPH grey
extruded
40.000
3.700
AGRU_12705004017_Pipe 5m...
12705004017
12705004017
12.705
0.273
40X2.3 SDR17.6 ISO S-8....
40
Pipe 5m
PPH grey
extruded
40.000
2.300
AGRU_12705004026_Pipe 5m...
12705004026
12705004026
12.705
0.217
40X1.8 SDR26 ISO S-12.5
40
Pipe 5m
PPH grey
extruded
40.000
1.800
AGRU_12705005007_Pipe 5m...
12705005007
12705005007
12.705
0.896
50X6.9 SDR7.4 ISO S-3.2
50
Pipe 5m
PPH grey
extruded
50.000
6.900
AGRU_12705005011_Pipe 5m...
12705005011
12705005011
12.705
0.638
50X4.6 SDR11 ISO S-5
50
Pipe 5m
PPH grey
extruded
50.000
4.600
AGRU_12705005017_Pipe 5m...
12705005017
12705005017
12.705
0.422
50X2.9 SDR17.6 ISO S-8....
50
Pipe 5m
PPH grey
extruded
50.000
2.900
AGRU_12705005026_Pipe 5m...
12705005026
12705005026
12.705
0.301
50X2.0 SDR26 ISO S-12.5
50
Pipe 5m
PPH grey
extruded
50.000
2.000
AGRU_12705006307_Pipe 5m...
12705006307
12705006307
12.705
1.410
63X8.6 SDR7.4 ISO S-3.2
63
Pipe 5m
PPH grey
extruded
63.000
8.600
AGRU_12705006311_Pipe 5m...
12705006311
12705006311
12.705
1.010
63X5.8 SDR11 ISO S-5
63
Pipe 5m
PPH grey
extruded
63.000
5.800
AGRU_12705006317_Pipe 5m...
12705006317
12705006317
12.705
0.659
63X3.6 SDR17.6 ISO S-8....
63
Pipe 5m
PPH grey
extruded
63.000
3.600
AGRU_12705006326_Pipe 5m...
12705006326
12705006326
12.705
0.474
63X2.5 SDR26 ISO S-12.5
63
Pipe 5m
PPH grey
extruded
63.000
2.500
AGRU_12705007507_Pipe 5m...
12705007507
12705007507
12.705
2.000
75X10.3 SDR7.4 ISO S-3....
75
Pipe 5m
PPH grey
extruded
75.000
10.300
AGRU_12705007511_Pipe 5m...
12705007511
12705007511
12.705
1.400
75X6.8 SDR11 ISO S-5
75
Pipe 5m
PPH grey
extruded
75.000
6.800
AGRU_12705007517_Pipe 5m...
12705007517
12705007517
12.705
0.926
75X4.3 SDR17.6 ISO S-8....
75
Pipe 5m
PPH grey
extruded
75.000
4.300
AGRU_12705007526_Pipe 5m...
12705007526
12705007526
12.705
0.647
75X2.9 SDR26 ISO S-12.5
75
Pipe 5m
PPH grey
extruded
75.000
2.900
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성