2909674 - PLC-RPT-120UC/21AU/MS
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD모델 선택
{phoenix_contact/27/37/16/01/2909674.prj},{NB=2909674},{MANUID=2909674},{AAS574=0.050},{BAA303=0.420},{AAS575=0.420},{BAF016=6.15},{BAA020=80},{AAF040=0.031},{BAB577=94},{AAB959=93.600},{AAB958=93.600},{AAB960=85.800},{AAC824=0.004},{AAP365=0},{AAP546=0},{AAP377=1},{AAO663=4055626378077},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{AAO676=2909674},{DESCSHORT=Relay Module},{DESCLONG=PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact and manual operation, 1 changeover contact, 120 V AC/110 V DC input voltage},{MANUTYPEDESC=PLC-RPT-120UC/21AU/MS}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAC824
Nominal current
[A]
BAC050
Type of actuation
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2909674
2909674
Relay Module
PLC-INTERFACE, consisting...
PLC-RPT-120UC/21AU/MS
IP20
0.050
0.420
IEC 60664, IEC 60664A, DI...
0.420
EAC
6.15
80
0.031
94
Push-in connection
Yes
No
93.600
93.600
85.800
0.004
AC
0
0
1
monostable
non-polarized
Simple contact
Yes
No
4055626378077
Relay Module
PLC-INTERFACE, consisting...
PLC-RPT-120UC/21AU/MS
4063151
4055626378077
Phoenix Contact GmbH & Co...
12
1
1
1
1
85364900
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성