Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26095-08 - Washers, steel for helical springs
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Accessories for springs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/zub_f_federn/26095-08.prj},{NB=26095-08-1302504},{BEST=26095-08-1302504},{MATERIAL=Stahl},{D=25},{D1=13.0},{D2=25},{S1=4},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059495939889},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
nominal diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
S1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
26095-08-1052004
26095-08-1052004
Steel
20
10.5
20
4
0.0100
Yes
73182200
4059495939872
26095-08-1302504
26095-08-1302504
Steel
25
13.0
25
4
0.0100
Yes
73182200
4059495939889
26095-08-1653204
26095-08-1653204
Steel
32
16.5
32
4
0.0100
Yes
73182200
4059495939896
26095-08-2054005
26095-08-2054005
Steel
40
20.5
40
5
0.0100
Yes
73182200
4059495939902
26095-08-2555005
26095-08-2555005
Steel
50
25.5
50
5
0.0100
Yes
73182200
4059495939919
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성