1442793 - SAC-3P-M12MS/ 0,3-PUR/M12FS P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/11/1442793.prj},{NB=1442793},{MANUID=1442793},{BAH005=250},{AAF726=4},{AAT080=3},{AAC029=-5},{AAC028=-40},{AAB912=80},{AAB913=80},{AAW074=0.340},{AAB762=0.300},{AAO663=4046356535700},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1442793},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.3 m, with plastic knurl},{MANUTYPEDESC=SAC-3P-M12MS/ 0,3-PUR/M12FS P},{PREVIEW=../../../_pool_/c6/5f/44299_2000_int_04.png},{INTNO=4046356535700},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=29},{BAG975=IP65}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAW069
Areas of application for signal and data transmission
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAC104
Ground cable suitability of the fixed cable version
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
BAF281
Use for product
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAS489
Knurl material
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAW074
Conductor cross-section, max.
[mm^2]
AAC133
Radial networked
ⁿ/ₐ
AAW075
Coding
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
AAW071
Hybrid cable
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAW070
Category (capacity)
ⁿ/ₐ
AAW068
Resistant to welding beads
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1442793
1442793
Sensor/actuator cable
Sensor/actuator cable, 3-...
SAC-3P-M12MS/ 0,3-PUR/M12...
4046356535700
Phoenix Contact GmbH & Co...
29
IP65
250
4
IEC 61076-2-101
cULus Listed, EAC, EAC-Ro...
3
IP65
Yes
Ni/Au
A-coded
No
No
Standard
PUR
No
No
Yes
M12
black-gray RAL 7021
-5
-40
80
80
Yes
straight
Polyamide
M12
straight
Male (plug)
0.340
No
A - standard
No
No
0.300
not relevant
No
4046356535700
Sensor/actuator cable
Sensor/actuator cable, 3-...
SAC-3P-M12MS/ 0,3-PUR/M12...
4063151
1
1
1
1
85444290
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성