1428622 - CHARX T2HBI12-DC250-4,0M6
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD모델 선택
{phoenix_contact/27/14/47/06/1428622.prj},{NB=1428622},{MANUID=1428622},{BAF016=108},{BAA020=140.250},{BAB577=133.500},{AAF583=1000},{AAT140=2},{AAT139=250},{AAT141=4},{AAO663=4063151789893},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1428622},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect universal, Vehicle charging inlet, for charging with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, Single wires, length: 4 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC contacts.},{MANUTYPEDESC=CHARX T2HBI12-DC250-4,0M6},{PREVIEW=../../../_pool_/90/bd/186425_1000_int_04.png}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB577
depth
[mm]
BAB888
Design
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAF660
type of connection system
ⁿ/ₐ
BAD006
Current type
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT136
Standard
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT140
Number of communication contacts
ⁿ/ₐ
AAT139
max. nominal current
[A]
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1428622
1428622
Vehicle charging inlet
CHARX connect universal, ...
CHARX T2HBI12-DC250-4,0M6
4063151789893
Phoenix Contact GmbH & Co...
102
IP55
108
140.250
IEC 62196-2, IEC 62196-3
133.500
Vehicle charging inlet
No
1000
Crimp connection, cannot ...
DC
Crimp connection, cannot ...
type 2 CCS
Yes
Yes
2
250
4
4063151789893
Vehicle charging inlet
CHARX connect universal, ...
CHARX T2HBI12-DC250-4,0M6
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성