피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
1418855 - SAC-12P-100,0-PUR/0,14
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD모델 선택
{phoenix_contact/27/06/18/01/1418855.prj},{NB=1418855},{MANUID=1418855},{AAF525=80},{AAF526=-40},{AAQ328=26},{AAC029=-5},{AAC028=-40},{AAB912=80},{AAB913=80},{AAP775=12},{BAE013=0.140},{AAI407=7.200},{BAE008=-5},{BAE009=-40},{BAE007=80},{BAD974=7.200},{BAD979=1},{BAE006=80},{AAP373=1},{AAO663=4055626157351},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1418855},{DESCSHORT=Sensor/actuator cable},{DESCLONG=By the meter, Sensor/actuator cable, PUR halogen-free, black RAL 9005, 12-wire, color single wire: white, brown, green, yellow, gray, pink, blue, red, black, violet, gray/pink, red/blue},{MANUTYPEDESC=SAC-12P-100,0-PUR/0,14},{INTNO=4055626157351}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAK528
material of the core insulation
ⁿ/ₐ
AAF525
max. ambient temperature during operating phase
[°C]
AAF526
min. ambient temperature during operating phase
[°C]
AAQ328
AWG-number
ⁿ/ₐ
BAE005
Class of conductor
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAK718
material of the sheath
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
BAE013
Nominal diameter of the cable
[mm^2]
AAI407
outer diameter
[mm]
AAK280
flame retardant
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAC084
Low-fuming acc. to EN 61034-2
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAB377
Marking of conductors
ⁿ/ₐ
BAD971
Construction of the cabled element
ⁿ/ₐ
BAE038
Design of shield over cabled element
ⁿ/ₐ
BAE039
Design of shield over cabling
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAF516
design of shield
ⁿ/ₐ
BAE008
Min. perm. surface temperature with open (not stationary) lines
[°C]
BAE009
Min. perm. surface temperature with stationary lines
[°C]
BAE007
Max. perm. surface temperature with stationary lines
[°C]
BAD974
Outer diameter of the cable
[mm]
BAD979
Diameter of conductor
[mm]
BAE001
Low-smoke according to EN 50268-2
ⁿ/ₐ
BAD985
Side wire present
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAD983
Function, retention of
ⁿ/ₐ
BAE021
Material of the wire insulation
ⁿ/ₐ
BAE029
Material of the mantle
ⁿ/ₐ
BAE006
Max. perm. surface temperature with open (not stationary) lines
[°C]
BAD986
Cable armor present
ⁿ/ₐ
BAH000
Cables waterproof transversally
ⁿ/ₐ
BAD996
longit. watertight cable present
ⁿ/ₐ
BAE040
Material of the protective mantle
ⁿ/ₐ
AAP373
Number of cabled elements
ⁿ/ₐ
BAE035
Insulation conforms to EN 50200 or EN 50362
ⁿ/ₐ
AAL681
halogen free (according to IEC 60754-2)
ⁿ/ₐ
AAM032
low smoke (acc. IEC 61034-2)
ⁿ/ₐ
AAL737
insulation integrity (according to norm) present
ⁿ/ₐ
AAG325
suitable for underground
ⁿ/ₐ
AAK402
protective sheath
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1418855
1418855
Sensor/actuator cable
By the meter, Sensor/actu...
SAC-12P-100,0-PUR/0,14
4055626157351
Phoenix Contact GmbH & Co...
101
not available
UL Listed
Yes
not relevant
Polypropylene (PP)
80
-40
26
Kl.6 = finest-wire
-5
-40
80
80
PUR (polyurethane)
12
0.140
7.200
not relevant
No
No
No
Color
No
None
None
No
not relevant
-5
-40
80
7.200
1
No
No
not relevant
Without
PP (polypropylene)
PUR (polyurethane)
80
No
No
No
No
1
not relevant
No
No
No
No
No
4055626157351
Sensor/actuator cable
By the meter, Sensor/actu...
SAC-12P-100,0-PUR/0,14
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성