피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
1151618 - ELR H51-IES-24DC500AC-3-IFS
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Load breakout, motor breakout
Motor starter combination
Powered by
CAD모델 선택
{phoenix_contact/27/37/09/05/1151618.prj},{NB=1151618},{MANUID=1151618},{AAS574=3},{BAA303=4.100},{AAS575=2.500},{BAF016=22.6},{BAA020=187.54},{AAF040=0.350},{BAB577=114.5},{AAB460=3},{AAB960=19.200},{AAC828=0.180},{AAB476=3},{AAB542=3},{AAP406=0},{AAI996=1},{AAP351=0},{AAP352=0},{AAO663=4063151149079},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371098},{AAO676=1151618},{DESCSHORT=Hybrid motor starter},{DESCLONG=Hybrid motor starter; functions: start motor, reverse motor, motor protection, emergency stop, network capable, short-circuit protection; input: 24 V DC; output: 3~, 500 V AC, 3 A; connection method: screw and Push-in connection; connection to the Interface system}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
BAA297
type of protocol
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD304
Bearing track assembly possible
ⁿ/ₐ
AAC148
isolating function present
ⁿ/ₐ
AAB460
Rated operating current Ie
[A]
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
BAD346
External reset possible
ⁿ/ₐ
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAB438
Release class
ⁿ/ₐ
AAB416
Design of the electrical connection for auxiliary and control current circuit
ⁿ/ₐ
BAC426
Function
ⁿ/ₐ
AAC828
Lowest value of setting range for overload tripper
[A]
AAB476
Rated operating current Ie with AC-3, 400 V
[A]
AAB542
Greatest value of overload release adjustment range
[A]
AAP406
Number of control centers
ⁿ/ₐ
AAI996
type of coordination
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
AAS565
Kind of motor starter
ⁿ/ₐ
AAS573
Temperature compensated overload protection
ⁿ/ₐ
BAD501
bus possible
ⁿ/ₐ
AAB759
short-circuit release present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1151618
1151618
Hybrid motor starter
Hybrid motor starter; fun...
ELR H51-IES-24DC500AC-3-I...
4063151149079
Phoenix Contact GmbH & Co...
27
IP20
other bus systems
manufacturer-specific
3
4.100
IEC 60947-1, EN 60947-4-2...
2.500
UL Listed, cUL Listed, cU...
22.6
187.54
0.350
114.5
No
No
3
19.200
DC
No
Yes
Yes
No
CLASS 10
Spring pulley connection
electronic switch
0.180
3
3
0
1
0
0
Screw connection
Two-way starter
No
Yes
Yes
4063151149079
Hybrid motor starter
Hybrid motor starter; fun...
ELR H51-IES-24DC500AC-3-I...
4063151
1
1
1
1
85371098
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성