피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Reducer concentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. to ASTM B361
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_102.prj},{NB=1021140308803},{ARTNR=1021140308803},{DN1=4},{DN2=3},{SCH=10/10S},{D1=114.3},{S1=3.05},{D2=88.90},{S2=3.05},{L=102},{GEW=0.317},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=ASTM B361},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=ASME SB241},{WERK3=WP 5083-0},{SV=ANSI B16.9}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1020480203302
1020480203302
1 1/2 x 1
10/10S
48.3
2.77
33.40
2.77
64
0.074
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020600203302
1020600203302
2 x 1
10/10S
60.3
2.77
33.40
2.77
76
0.111
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020600204802
1020600204802
2 x 1 1/2
10/10S
60.3
2.77
48.30
2.77
76
0.111
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020600304803
1020600304803
2 x 1 1/2
40/40
60.3
3.91
48.26
3.68
76
0.153
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020730504803
1020730504803
2 1/2 x 1 1/2
40/40
73.0
5.16
48.26
3.68
89
0.285
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020880304802
1020880304802
3 x 1 1/2
10/10S
88.9
3.05
48.26
2.77
89
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020880504803
1020880504803
3 x 1 1/2
40/40
88.9
5.49
48.26
3.68
89
0.373
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020880306002
1020880306002
3 x 2
10/10S
88.9
3.05
60.32
2.77
89
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1020880506003
1020880506003
3 x 2
40/40
88.9
5.49
60.32
3.91
89
0.373
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021140306002
1021140306002
4 x 2
10/10S
114.3
3.05
60.32
2.77
102
0.317
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021140606003
1021140606003
4 x 2
40/40
114.3
6.02
60.32
3.91
102
0.608
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021140308803
1021140308803
4 x 3
10/10S
114.3
3.05
88.90
3.05
102
0.317
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021140608805
1021140608805
4 x 3
40/40
114.3
6.02
88.90
5.49
102
0.608
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021680308803
1021680308803
6 x 3
10/10S
168.3
3.40
88.90
3.05
140
0.719
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021680708805
1021680708805
6 x 3
40/40
168.3
7.11
88.90
5.49
140
1.469
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021680311403
1021680311403
6 x 4
10/10S
168.3
3.40
114.30
3.05
140
0.719
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1021680711406
1021680711406
6 x 4
40/40
168.3
7.11
114.30
6.02
140
1.469
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022190311403
1022190311403
8 x 4
10/10S
219.1
3.76
114.30
3.05
152
1.128
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022190811406
1022190811406
8 x 4
40/40
219.1
8.18
114.30
6.02
152
2.401
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022191211408
1022191211408
8 x 4
80/80
219.1
12.70
114.30
8.56
152
3.644
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022190316803
1022190316803
8 x 6
10/10S
219.1
3.76
168.30
3.40
152
1.128
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022190816807
1022190816807
8 x 6
40/40
219.1
8.18
168.30
7.11
152
2.401
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022730411403
1022730411403
10 x 4
10/10S
273.1
4.19
114.30
3.05
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022730416803
1022730416803
10 x 6
10/10S
273.1
4.19
168.30
3.40
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1022730421903
1022730421903
10 x 8
10/10S
273.1
4.19
219.10
3.76
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성