피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605 - R~5 x NB
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_024.prj},{NB=0240570310090},{ARTNR=0240570310090},{DN=50},{D1=57},{S1=3.00},{R1=255.0},{R2=-/+},{R3=5.0},{G=90°},{G1=90},{BA=Bauart 10},{BA1=10},{GEW=0.628},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A-0},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0240310310045
0240310310045
25
31
3.00
120.5 -/+ 3.0
45°
R~5 x NB
0.076
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240460310045
0240460310045
40
46
3.00
200 -/+ 5.0
45°
R~5 x NB
0.196
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240570310045
0240570310045
50
57
3.00
255 -/+ 5.0
45°
R~5 x NB
0.314
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240890310045
0240890310045
80
89
3.00
381 -/+ 6.0
45°
R~5 x NB
0.749
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241080410045
0241080410045
100
108
4.00
508 -/+ 6.0
45°
R~5 x NB
1.610
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241330410045
0241330410045
125
133
4.00
635 -/+ 8.0
45°
R~5 x NB
2.499
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241590410045
0241590410045
150
159
4.00
762 -/+ 8.0
45°
R~5 x NB
3.605
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240310310090
0240310310090
25
31
3.00
120.5 -/+ 3.0
90°
R~5 x NB
0.153
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240460310090
0240460310090
40
46
3.00
200 -/+ 5.0
90°
R~5 x NB
0.391
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240570310090
0240570310090
50
57
3.00
255 -/+ 5.0
90°
R~5 x NB
0.628
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240890310090
0240890310090
80
89
3.00
381 -/+ 6.0
90°
R~5 x NB
1.498
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241080410090
0241080410090
100
108
4.00
508 -/+ 6.0
90°
R~5 x NB
3.219
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241330410090
0241330410090
125
133
4.00
635 -/+ 8.0
90°
R~5 x NB
4.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241590410090
0241590410090
150
159
4.00
762 -/+ 8.0
90°
R~5 x NB
7.211
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240310310180
0240310310180
25
31
3.00
120.5 -/+ 3.0
180°
R~5 x NB
0.305
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240460310180
0240460310180
40
46
3.00
200 -/+ 5.0
180°
R~5 x NB
0.782
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240570310180
0240570310180
50
57
3.00
255 -/+ 5.0
180°
R~5 x NB
1.255
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0240890310180
0240890310180
80
89
3.00
381 -/+ 6.0
180°
R~5 x NB
2.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241080410180
0241080410180
100
108
4.00
508 -/+ 6.0
180°
R~5 x NB
6.439
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241330410180
0241330410180
125
133
4.00
635 -/+ 8.0
180°
R~5 x NB
9.994
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0241590410180
0241590410180
150
159
4.00
762 -/+ 8.0
180°
R~5 x NB
14.422
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, ISO Typ C, sim...
Huelsen
10.02.2021
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, ISO, s...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, a...
Huelsen
10.02.2021
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ A, sim...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc...
Huelsen
10.02.2021
Tee-Piece, Aluminium acc. to ASME SB241, WP 5083-0, seamless, acc. to ASTM ...
Huelsen
14.08.2019
Elbow, Aluminium acc. to EN 754/755, EN AW 1070A-0, seamless, sim. to DIN 2...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2...
Huelsen
10.02.2021
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded, DIN 2607 / s...
Huelsen
10.02.2021
B Series - Subminiature Fully Illuminated Toggles
NKK Switches
15.05.2024
HB2 Series - Subminiature Audio/Video Pushbuttons
NKK Switches
15.05.2024
DB Series - Light Touch Miniature Pushbuttons - DB Series - Light Touch Min...
NKK Switches
15.05.2024
A Series - Process Sealed Subminiature Toggles
NKK Switches
15.05.2024
MRB Series - Miniature PCB Process Sealed Rotaries - MRB Series - Miniature...
NKK Switches
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성